HUBBELL
WBP_HBL61CM55_PRODIMAGE
WBP_HBL61CM55_PRODIMAGE
WBP_HBL61CM55_alt_PRODIMAGE

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5-30R to 50A 125V Locking Male, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM55

Adapter, Marine, Molded, Straight Blade, 30A 125V Locking Female L5 to 50A 125V Locking Male

Corrosion Resistant

Product details

General

Application

Straight Adapter

Catalog Number

HBL61CM55

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808628

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1