HUBBELL
WBP_CS75IT4_PRODIMAGE
WBP_CS75IT4_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 75',

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS754

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired, Yellow 75',

Standard Product

Product details

General

Application

  • Ship-To-Shore Cables

Catalog Number

CS754

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Molded Male and Female Ends

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Standard
  • Length - 75 ft. (22.8m)
  • Product Type - Shore Power Cable Sets

UPC

783585502205

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

900

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads