WBP_HBL303INT_PRODIMAGE
WBP_HBL303INT_PRODIMAGE
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL303INT

Twist-Lock® Marine Grade, Replacement Interior, 30A 125V, 2-Pole 3-Wire Grounding, L5-30,Screw Terminal

Product details

General

Color
Black
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Replacement Interior
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585040769

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 3000V Minimum in

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
550

Resources and downloads