WBP_HBL503SS_PRODIMAGE
WBP_HBL503SS_PRODIMAGE
play
Hubbell Marine Products
play
Marine Electrical Products
+3
WBP_HBL503SS_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Chrome Plated Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL503SS

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Chrome Plated Brass

  • New quick connect with backwards compatibility
  • Self-closing Friction Tight Cover
  • Neoprene gasket on underside of cover for sealing
  • Rear enclosure is nickel plated for corrossion resistance

Product details

General

Application
Marine Wiring Devices
Color
Stainless
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585040578

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
6250

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#6 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
5

Resources and downloads

Specifications

Installation Manuals

Videos

play
Hubbell Marine Products
play
Marine Electrical Products