WBP_HBL504NM_PRODIMAGE
WBP_HBL504NM_PRODIMAGE
play
Marine Electrical Products
WBP_HBL504NM_closed_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL504NM

Locking Devices, Twist-Lock®, Marine Grade, Shore Power Inlet, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, White

  • New quick connect with backwards compatibility
  • Self-closing Friction Tight Cover
  • Threaded Base for making a watertight seal
  • Rear enclosure is nickel plated for corrossion resistance

Product details

General

Application
Marine Wiring Devices
Color
  • White
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP55 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585519470

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500

Conductor Related

Number Of Wires
4-Wire Grounding
Wire Size
#6 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5
Pallet Quantity
455

Resources and downloads