WBP_HBL61CM05_PRODIMAGE
WBP_HBL61CM05_PRODIMAGE
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM05

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow.

Standard Product

Product details

General

Application
Ship-To-Shore Cables
Color
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
Performance
Environmental - Moisture Resistance - IP56 Suitability (Boatside)
UPC
783585808574

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
3750

Conductor Related

Cord Length
420

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
3
Pallet Quantity
72

Resources and downloads

Installation Manuals

Videos

play
Hubbell Marine Products
play
Marine Electrical Products