WBP_HBL61CM05WLED_PRODIMAGE
WBP_HBL61CM05WLED_PRODIMAGE
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM05WLED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators.

LED Indicator

Product details

General

Application
Ship-To-Shore Cables
Color
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
Performance
Environmental - Moisture Resistance - IP55 Suitability
UPC
783585310862

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
3750

Conductor Related

Cord Length
420

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
3

Resources and downloads