WBP_PH6595_PRODIMAGE
WBP_PH6595_PRODIMAGE

Marine Wiring Products, Phone/TV Device, Marine Telephone Inlet, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH6595

Marine Telephone Inlet

Product details

General

Application
Marine Wiring Devices
Color
Black
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single- Old Style
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585201818

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Pressure Terminal Screws
Current Rating
Telephone/CATV
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
Telephone kV
Voltage Rating Description
Telephone kV

Logistics

Carton Quantity
10
Pallet Quantity
910