text.skipToContent text.skipToNavigation

SR3050

by Hubbell Wiring Device-Kellems 

Catalog ID: SR3050

Wallplates and Boxes, Marine Products, Accessories, Hull Inlet Strain Relief, For 30A and 50A, Non-Metallic

Product Details

General

Color White
Item Type Inlet Cover
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC 783585328843

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Marine Electrical Products