text.skipToContent text.skipToNavigation

SS725

By multiple brands 

Collection Name: 

Catalog ID: SS725

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  SS725
Twist-Lock® Devices, Receptacle Wallplates, Stainless steel 302/304, .035 in. (0.9), horizontal brushed finish

  • Used with Single Receptacles with Face Dia. 1.74" (44.2)
  • Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

    Brand