WBP_WC310280_PRODIMAGE
WBP_WC310280_PRODIMAGE

Bulk Cable, 10/3 STO, 280', White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WC310280

Bulk Cable, 10/3 STO, 280', White

Standard Product

Product details

General

Application
Ship-To-Shore Cables
Braid
None
Color
White
Construction
Fabricated
Debris Shield Type
None
EU RoHS Indicator
Yes
Item Type
For Use with 30A Devices
Material - Insulation
Man Made Rubber
Material - Jacket
STW- PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Limited by Devices
UPC
783585765563

Dimensions

Outside Diameter
0.335
Weight
0.36 lb

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V AC Max kV

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
280