HUBBELL
WBP_CWP1CR_PRODIMAGE
WBP_CWP1CR_PRODIMAGE
Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Toggle Opening, Standard Size, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CWP1CR

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) Toggle Opening, Standard Size, Gray

Standard Product

Product details

General

Application

Standard Toggle Opening

Catalog Number

CWP1CR

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • For Use With - Switches
  • Material - PVC
  • Mounting Type - FS/FD Box Mount
  • Plate Type - Commercial Grade
  • Product Type - Boxes and Weatherproof Covers
  • Version - Weatherproof Device Cover

UPC

783585903163

Dimensions

Display Size

1-Gang

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads