text.skipToContent text.skipToNavigation

HBL10CM41S

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL10CM41S

Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 1", Gray

  • Strain relief and a Watertight seal
  • Marine Wiring Applications

    Product Details

    General

    Application Straight Male
    Color Gray
    Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
    Item Type Cord Connectors
    Material Nylon
    Material - Mounting Hardware Locknut or Tapped Opening
    OEM Brand Name Hubbell Wiring Device-Kellems
    Temperature Rating Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)
    UPC 783585808062

    Dimensions

    Display Size 1" NPT

    Conductor Related

    Conductor Range 0.63-0.75 in (15.9-19.1 mm)
    Number Of Conductors Single

    Logistics

    Carton Quantity 10

    Resources/Downloads