text.skipToContent text.skipToNavigation

HBL6080OS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6080OS

Wallplates and Boxes, Boxes, 1-Gang, FS Style, Shallow, Black Phenolic, 2) 3/4" Kos

Old Style Product

Product Details

General

Application Devices or Splicing
Color Black
Construction Molded
Item Type FD Boxes
Knockouts 3/4"
Material Phenolic
Material - Mounting Hardware Mounting Screws
Number Of Outlets 2
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - Wet and Damp Locations
UPC 783585808505

Dimensions

Display Size Deep

Conductor Related

Cable Entry Knock Outs

Logistics

Carton Quantity 10

Resources/Downloads