WBP_HBL60CM19_PRODIMAGE
WBP_HBL60CM19_PRODIMAGE

Straight Blade Devices, Accessories, Closure Cap, 15A and 20A Straight Blade or 15A Locking Weatherproof Boots, Yellow, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM19

Straight Blade Devices, Accessories, Closure Cap, 15A and 20A Straight Blade or 15A Locking Weatherproof Boots, Yellow, Single Pack.

Standard Product

Product details

General

Color
Construction
Molded
EU RoHS Indicator
Yes
Item Type
15A Straight Blade and 15A Twist-Lock®
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Style
Seal-Tite triple seal
UPC
783585808376

Dimensions

Display Size
Standard Sized Product
Weight
0.1 lb

Conductor Related

Cable Entry
End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10