WBP_NVX15GHGA_PRODIMAGE
WBP_NVX15GHGA_PRODIMAGE
WBP_NVX15GHGA_group_PRODIMAGE

Marine Wiring Products, Non-Metallic Vaportight Fixture

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NVX15GHGA

Marine Wiring Products, Non-Metallic Vaportight Fixture

  • High strength protective globe guard
  • High temperature silicone gasketing maintains integrity
  • Heat resistant glass globe withstands thermal shock in wet locations

Standard Product

Product details

General

Application
Marine Lighting
Ballast/Driver Manufacturer
None
Color
Gray
EU RoHS Indicator
Yes
Item Type
Ceiling Mounted Vaportight
Lamp Included
No
Lamp Type
A Lamp
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number of Lamps
1
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Operating Temperature - -40°F (-40°C) to +302°F (150°)
Socket Type
Medium Base
Style
Vapor Tight
UPC
783585357386

Dimensions

Dimensions
10.4 in x 5.2 in x 5.3 in
Height
5.3 in
Length
10.4 in
Width
5.2 in

Electrical Ratings

Amperage Rating
1.2 A
Current / Amperage Rating
1.2 A
Frequency Rating
50-60 Hz
Voltage Rating
125 VAC
Wattage
150 W

Certifications And Compliance

Industry Standard(s)
  • UL 1598 Standard
  • UL1571 Listed
  • UL595 Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
154