text.skipToContent text.skipToNavigation

C11DRK

by Burndy 

Catalog ID: C11DRK

Cast Bronze Body Ground Clamp, Conductor Range (Main/Primary):10 - 2 AWG Stranded.

Features: For Connecting Grounding Conductor To Water Pipe Or Copper Tube, D Indicates UL467 Listed For Direct Burial In Earth And Concrete And Are Supplied With Silicon Bronze Hardware, Length: 2.25 IN, Width: 0.63 IN, Armored Cable: No, Installation Torque: 50 IN-LB For Pipe And Wire Clamp, Rebar Size: #4 - #8, Package: Clamshell, Cross Flats: 0.63 IN, Height: 1.81 IN, Water Pipe Size: 1/2 - 1 IN, Ground Strap: No

Product Details

General

Application For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube, Direct Burial Applications In Earth And Concrete
EU RoHS Indicator Yes
Sub Brand CLAMP
Type Ground Clamp
UPC 781810359679
UPC 12 Digit 7818103596799

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 1

Resources/Downloads

Customer Notices

Sales Drawings