text.skipToContent text.skipToNavigation

CZ11RK

by Burndy 

Catalog ID: CZ11RK

Die Cast Zinc Ground Clamp, Conductor Range (Main/Primary): 10 - 2 AWG Stranded.

Features: Die Cast Zinc With Zinc Plated Screws, Width: 0.56 IN, Length: 2.25 IN, Cross Flats: 0.5 IN, Package: Clamshell, Height: 1.56 IN, Armored Cable: No, Ground Strap: No, Dimension C: 0.5 IN, Water Pipe Size: 3/8 - 1 IN, Installation Torque: 50 IN-LB For Pipe And Wire Clamp

Product Details

General

Application For Bare Wire
EU RoHS Indicator Yes
Sub Brand GROUND CLAMP
Type Grounding Mechanical
UPC 781810359778
UPC 12 Digit 7818103597788

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 1

Resources/Downloads