text.skipToContent text.skipToNavigation

GB26TN

by Burndy 

Catalog ID: GB26TN

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Tin Plated.

Product Details

General

Installation Torque Recommended in-lb 240 lb-in
Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plated Y
Plating Type Tin - Electro Plated
UPC 781810079294
UPC 12 Digit 781810079294

Dimensions

Dimension - Height inch 1.74 in
Dimension - L Length Overall mm 24 mm
Dimension - Length Overall inch 0.94 in
Dimension - Width fraction 1-3/7 in
Dimension - Width inch 1.42 in

Conductor Related

Conductor - Copper Solid Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range 4 AWG-2/0 AWG
Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 4 AWG-2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads