text.skipToContent text.skipToNavigation

GXW29C58

by Burndy 

Catalog ID: GXW29C58

Accom: Groove A: 4/0 - 250 kcmil Cu Groove B: 4/0 - 250 kcmil Cu 5/8" CuRod.

Product Details

General

Material Copper Alloy
Plated N
Plating Type Unplated
Trade Name GROUNDWEJ™
UPC 781810113295
UPC 12 Digit 7818101132955

Dimensions

Dimension - B Length inch 1.80 in
Dimension - Pad Width inch 2.80 in

Conductor Related

Conductor - Copper Solid Size A 4/0 AWG
Conductor - Copper Solid Size A Range 4/0 AWG
Conductor - Copper Solid Size B 4/0 AWG
Conductor - Copper Solid Size B Range 4/0 AWG
Conductor - Copper Str Size A 4/0 AWG;250 kcmil
Conductor - Copper Str Size A Range 4/0 AWG-250 kcmil
Conductor - Copper Str Size B 4/0 AWG;250 kcmil
Conductor - Copper Str Size B Range 4/0 AWG-250 kcmil
Conductor - Rod Size 5/8;3/4
Conductor - Rod Size B 5/8 in;3/4 in
Conductor - Rod Size B Range 5/8 in-3/4 in
Conductor Type
  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads