text.skipToContent text.skipToNavigation

J1250W

by Burndy 

Catalog ID: J1250W

GROUND PAD LUG

Product Details

General

Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Configuration 2.75 x 2.75 - 4 Holes
Plated N
Plating Type Unplated
UPC 781810050750
UPC 12 Digit 7818100507500

Dimensions

Dimension - Length Overall inch 11.31 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings