HUBBELL
UC33R, Cast Aluminum Clamp, Groove A: AL/CU 4/0 Str-400 kcmil ACSR; 3/0-336.4; Groove B: Al/Cu 6 Sol-2/0 Str, ACSR: 6-2/0 No inhibitor
Image of UC33R UC33R, Cast Aluminum Clamp, Groove A: AL/CU 4/0 Str-400 kcmil ACSR; 3/0-336.4; Groove B: Al/Cu 6 Sol-2/0 Str, ACSR: 6-2/0 No inhibitor
Image of UC33R UC33R, Cast Aluminum Clamp, Groove A: AL/CU 4/0 Str-400 kcmil ACSR; 3/0-336.4; Groove B: Al/Cu 6 Sol-2/0 Str, ACSR: 6-2/0 No inhibitor

UC33R, Cast Aluminum Clamp, Groove A: AL/CU 4/0 Str-400 kcmil ACSR; 3/0-336.4; Groove B: Al/Cu 6 Sol-2/0 Str, ACSR: 6-2/0 No inhibitor

Brand: Burndy

Catalog ID: UC33R

Cast Aluminum Alloy TAPIT™, GROOVE A, AL/CU: 4/0 STR - 400 kcmil, ACSR : 3/0 - 336.4 GROOVE B, AL/CU: 6 SOL - 2/0 STR ACSR : 6 - 2/0

  • High strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Keying tabs on connector body halves prevent mismatching
  • Square shank, high strength galvanized steel bolt allows 1-wrench installation

General

Catalog Number

UC33R

Material

Aluminum Alloy, Cast

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

Trade Name

TAPIT™

UPC

781810097250

UPC 14 Digit GTIN

00781810097250

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Height fraction

2-3/4 in

Dimension - Height inch

2.77 in

Dimension - Height mm

70 mm

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.21 in

Dimension - Width mm

56 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Size A Range

4/0 AWG-400 kcmil

Conductor - AL Str Size B

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size B Range

6 AWG-2/0 AWG

Conductor - Copper Solid Size B

6 AWG

Conductor - Copper Str Size A

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Size A Range

4/0 AWG-400 kcmil

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size B Range

6 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

900