text.skipToContent text.skipToNavigation

UCT32R

by Burndy 

Catalog ID: UCT32R

Aluminum Parallel Groove Clamp, Run: Cu & AL: 1 Sol. - 400, ACSR: 2 - 336.4, Tap: Cu & AL: 8 Sol. - 4/0, ACSR: 6 - 4/0 Non Prefilled PENETROX™ Connector

Product Details

General

Material Aluminum
Plated N
Plating Type Unplated
Trade Name FASTAP™
UPC 12 Digit 7818106438155

Dimensions

Dimension - Height inch 2.62 in
Dimension - Length Overall inch 1.62 in
Dimension - Width inch 2.82 in

Conductor Related

Conductor - AAAC 5005 Size 6 STR - 336.4
Conductor - AAAC 5005 Size Range 6 STR - 336.4
Conductor - AAAC 6201 Size 6 STR - 336.4
Conductor - AAAC 6201 Size Range 6 STR - 336.4
Conductor - ACSR Str Size 6 STR - 336.4
Conductor - ACSR Str Size A Range 2 Str. - 336.4
Conductor - ACSR Str Size B Range 6 Str. - 4/0
Conductor - AL Str Size A 1 SOL - 400
Conductor - AL Str Size A Range 1 Sol. - 400
Conductor - AL Str Size B 8 SOL - 4/0 STR
Conductor - AL Str Size B Range 8 Sol. - 4/0 Str.
Conductor - Copper Solid Size 8-400
Conductor - Copper Solid Size Range 8-400
Conductor - Copper Str Size A Range 1 Sol. - 400
Conductor - Copper Str Size B Range 8 Sol. - 4/0 Str.
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings