HUBBELL
BUR_PPHID-264222_BWB680AG
BUR_PPHID-264222_BWB680AG

BWB680IG, In-Ground Pool Water Bonding Kit

OR

Brand:

Burndy

Catalog ID:

BWB680IG

Pool Water Bonding Kit, In-Ground; 3/16" Stud, includes: 1 bonding plate (stainless steel), 1 connector, 1 rubber sealing washer, 2 flat washers, 2 lock washers

  • Easy Installation
  • Mounting Hardware Included
  • UL Listed
  • Placed out of the way on the side wall of the skimmer below basket

Easy installation, Mounting hardware included

Product details

General

Application

For In Ground Pool

Catalog Number

BWB680IG

Construction Material - Main

Non-corrosive stainless steel

EU RoHS Indicator

Yes

Mounting Type

Wall Mount

Type

Pool Water Bonding Kit

UPC

781810498682

UPC 12 Digit

7818104986822

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1