text.skipToContent text.skipToNavigation

KC25

by Burndy 

Catalog ID: KC25

Mechanical Grounding Connector, Cable to Flat, 2-1/0 AWG (Str) / 2-2/0 AWG (Sol), Stud: 1/2".

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Conductor Type: Run: Commercial Stranded Copper, Commercial Solid Copper, Cross Flats: 15/16, 3/4 IN, Dimension B: 9/16 IN, Height: 1-7/8 IN, Stud Size: 1/2-13

Product Details

General

Application For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
EU RoHS Indicator Yes
Material Bronze, Leaded, Commercial
Plated N
Plating Type Unplated
Stud Installation Torque inch pounds 480 LBS/in
Sub Brand SERVIT POST
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810255650
UPC 12 Digit 7818102556500

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - Body Width inch 0.75 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 0.75 in
Dimension - Height fraction 1-1/8
Dimension - Length Overall inch 1.94 in
Dimension - Nut Width inch 0.93 in
Dimension - P inch 0.39 in
Dimension - Threads per inch 13

Conductor Related

Conductor - Copper Solid Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range 2 AWG-2/0 AWG
Conductor - Copper Str Size 2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range 2 AWG-1/0 AWG
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads