text.skipToContent text.skipToNavigation

KC25B1NSP

by Burndy 

Catalog ID: KC25B1NSP

Mechanical Connector; Cable to Flat; Accommodates: #2 - 1/0 Str., or #2 - 2/0 Sol. Coppper; supplied with split lockwasher and nut.

Product Details

General

Material Bronze, Leaded, Commercial
Plated N
Plating Type Unplated
Stud Installation Torque inch pounds 480 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810467800
UPC 12 Digit 7818104678000

Dimensions

Dimension - B Length inch 1.04 in
Dimension - Body Width inch 0.75 in
Dimension - D inch 1.25 in
Dimension - Height inch 1.19 in
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.44 in
Dimension - Nut Width inch 0.93 in
Dimension - P inch 0.39 in

Conductor Related

Conductor - Copper Solid Size 2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range 2 AWG-2/0 AWG
Conductor - Copper Str Size 2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range 2 AWG-1/0
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings