text.skipToContent text.skipToNavigation

KC31

by Burndy 

Catalog ID: KC31

Mechanical Grounding Connector, Cable to Flat, 1 AWG - 350 AWG (Str), 5/8" Stud.

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Cross Flats: 1-11/16, 1-3/8 IN, Conductor Type: Run: Commercial Stranded Copper, Dimension B: 3/4 IN, Stud Size: 5/8-11, Height: 3-1/4 IN

Product Details

General

Application For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
EU RoHS Indicator Yes
Material Copper Alloy, Cast
Plated N
Plating Type Unplated
Stud Installation Torque inch pounds 660 LBS/in
Sub Brand SERVIT POST
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810256503
UPC 12 Digit 7818102565033

Dimensions

Dimension - B Length fraction 3/4 in
Dimension - Body Width inch 1.43 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 1.00 in
Dimension - Height fraction 2-1/4
Dimension - Length Overall inch 3.19 in
Dimension - Nut Width inch 1.69 in
Dimension - P inch 0.70 in
Dimension - Threads per inch 11

Conductor Related

Conductor - Copper Str Size 1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 1 AWG-350 kcmil
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads