text.skipToContent text.skipToNavigation

KC34J12T13

by Burndy 

Catalog ID: KC34J12T13

Mechanical Grounding Connector, Nut Torque: 825 in-lbs; Stud Torque: 1050 in-lbs.

Product Details

General

Installation Torque Recommended in-lb 1050 LBS/in
Material Copper Alloy, Cast
Plated N
Plating Type Unplated
Stud Installation Torque inch pounds 1050 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810135280
UPC 12 Digit 7818101352800

Dimensions

Dimension - Body Width inch 1.62 in
Dimension - Bolt Size fraction 1/2
Dimension - Length Overall inch 3.62 in
Dimension - Nut Width inch 2.00 in
Dimension - P inch 0.85 in
Dimension - Threads per inch 13

Conductor Related

Conductor - Copper Str Size 1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size Range 3/0 AWG-500 Kcmil
Physical Attribute - Number of Conductors Accommodated Total 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings