HandyBug
HandyBug
Discontinued

SB232TC38, HandyBug Mechanical Connector, Tap, Splice or Terminate, Drilled Spacer Pad with 3/8" Holes, #8-#2 Copper

Brand:

Burndy

Catalog ID:

SB232TC38

HANDYBUG 3/8" HARDWARE, COPPER CONDUCTOR RANGE: 8 AWG - 2 AWG, TIN-PLATED COPPER ALLOYSS, stud Dia: 3/8 - 16.

Can be used for splicing and tap connections, No special tooling required, Can be used for splicing and tap connections

Product details

General

Application
Power or Grounding and Bonding Applications
EU RoHS Indicator
Yes
Material
Copper Alloy, Tin Plated
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
150 in-lbs
Sub Brand
HANDYBUG
Trade Name
SUPERBUG
Type
HandyBug
UPC
781810677414
UPC 12 Digit
7818106774144

Dimensions

Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm

Conductor Related

Conductor Range
#8 AWG to #2 AWG

Certifications And Compliance

Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
EX

Resources and downloads

Customer Notices

Sales Drawings