BUR_PPHID-268035_FingerSafeDesign
BUR_PPHID-268035_FingerSafeDesign

BDBMCS5M2FS, 2-Pole Flex Rated Finger-Safe Power Distribution Block

Brand:

Catalog ID:

BDBMCS5M2FS

POWER DISTRIBUTION BLOCKS.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

Product details

General

Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
VERSIPOLEâ„¢
UPC
781810676813
UPC 12 Digit
7818106768133

Dimensions

Height
4.52 in
Length
5.71 in

Electrical Ratings

Rating - Minimum Voltage
600
Voltage - Maximum
600 V

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
4
Pallet Quantity
384

Resources and downloads

Customer Notices

Sales Drawings