BUR_PPHID-268035_OpenDesign
BUR_PPHID-268035_OpenDesign

BDBLCS5K2, 2-Pole Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS5K2

POWER DISTRIBUTION BLOCKS.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

Product details

General

Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Number Of Poles
2
Plated
Y
Plating Type
Tin
Temperature Rating
194° F
Trade Name
VERSIPOLEâ„¢
UPC
781810676066
UPC 12 Digit
7818106760666

Dimensions

Dimension - Height inch
4.15
Dimension - L Length Overall mm
157
Dimension - Length Overall inch
6.17

Electrical Ratings

Amperage Rating
380 A
Rating - Minimum Voltage
600
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Run Range
4 AWG - 500 kcmil
Conductor - AL Str Tap Range
14 AWG - 2/0 AWG
Conductor - Copper Str Run Range
4 AWG - 500 kcmil
Conductor - Copper Str Tap Range
14 AWG - 2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
3
Pallet Quantity
216

Resources and downloads

Customer Notices

Sales Drawings