text.skipToContent text.skipToNavigation

AL2TSHH

By CMC 

Catalog ID: AL2TSHH

By CMC
Catalog ID:  AL2TSHH
Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors, hex head fasteners in lieu of the hexsocket button-head type
  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
Add to List

More Options

Product Details

General

Material Aluminum
UPC 192663116461

Electrical Ratings

Voltage Rating 600 V

Resources and Downloads

Specifications