text.skipToContent text.skipToNavigation

Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors

By CMC 

Catalog ID: LA3/0

By CMC
Catalog ID:  LA3/0
Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors
  • Offered as individual terminal lugs or in kit form, complete with aTorpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover.The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug.
  • Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.
  • Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.