HUBBELL
Image of BDAMHCEB BDAMHCEB, Power Distribution Block Plastic End Barrier

BDAMHCEB, Power Distribution Block Plastic End Barrier

Brand: Burndy

Catalog ID: BDAMHCEB

DIST BLK MED END BARRIER.

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDAMHCEB

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810646281

UPC 14 Digit GTIN

00781810646281

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

600

Minimum Pack Quantity

1

Pallet Quantity

10800