text.skipToContent text.skipToNavigation

BDBLCS3K3FS

by Burndy 

Catalog ID: BDBLCS3K3FS

POWER DISTRIBUTION BLOCKS.

Product Details

General

Insulation Y
Material Aluminum
Number Of Poles 3
Plated Y
Plating Type Tin
Temperature Rating 194° F
Trade Name VERSIPOLE™
UPC 781810676967
UPC 12 Digit 7818106769677

Dimensions

Dimension - Height inch 4.15
Dimension - L Length Overall mm 231
Dimension - Length Overall inch 9.09

Electrical Ratings

Amperage Rating 310 A
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 6 AWG - 350 kcmil
Conductor - AL Str Tap Range 14 AWG - 2/0 AWG
Conductor - Copper Str Run Range 6 AWG - 350 kcmil
Conductor - Copper Str Tap Range 14 AWG - 2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings