text.skipToContent text.skipToNavigation

BDBLCS3KA

by Burndy 

Catalog ID: BDBLCS3KA

Distribution block, One pole Finger Safe 6 AWG-350 kcmil (Run).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194° F
Trade Name VERSIPOLE™
Type BDB
UPC 621945448872
UPC 12 Digit 6219454488722

Dimensions

Dimension - Height inch 4.12
Dimension - L Length Overall mm 141
Dimension - Length Overall inch 5.54
Dimension - Width mm 77 mm

Electrical Ratings

Amperage Rating 310 A
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 6 AWG - 350 kcmil
Conductor - AL Str Tap Range 14 AWG - 2/0 AWG
Conductor - Copper Str Run Range 6 AWG - 350 kcmil
Conductor - Copper Str Tap Range 14 AWG - 2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings