text.skipToContent text.skipToNavigation

BDBLCS6AA

by Burndy 

Catalog ID: BDBLCS6AA

Distribution block, 4-500 Kcmil(Run), 14-4 AWG (Tap).

Provided capability to create as many poles as required; Up to 30 tap conductor accommodated

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Sub Brand VERSI-POLE
Temperature Rating 194° F
Trade Name VERSIPOLE™
Type BDC
UPC 621945448988
UPC 12 Digit 6219454489888

Dimensions

Dimension - Height inch 4.12
Dimension - L Length Overall mm 141
Dimension - Length Overall inch 5.54
Dimension - Width mm 77 mm

Electrical Ratings

Amperage Rating 760 A
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 4 AWG - 500 kcmil
Conductor - AL Str Tap Range 14 AWG - 4 AWG
Conductor - Copper Str Run Range 4 AWG - 500 kcmil
Conductor - Copper Str Tap Range 14 AWG - 4 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings