text.skipToContent text.skipToNavigation

BDBMCS2F3

by Burndy 

Catalog ID: BDBMCS2F3

Distribution block, Three pole Open Style 14-2/0 AWG (Run), 14-2 AWG (Tap), Hole layout-2(Run)/6(Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194
Trade Name VERSIPOLE™
Type BDB
UPC 781810676189
UPC 12 Digit 7818106761899

Electrical Ratings

Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Resources/Downloads

Customer Notices

Sales Drawings