text.skipToContent text.skipToNavigation

BDBMCS3U1

by Burndy 

Catalog ID: BDBMCS3U1

Distribution block, One pole Open Style 6 AWG- 350 Kcmil (Run), 6 AWG- 350 Kcmil (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194
Trade Name VERSIPOLE™
Type BDB
UPC 781810675731
UPC 12 Digit 7818106757311

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings