text.skipToContent text.skipToNavigation

BDBMCS5M3FS

by Burndy 

Catalog ID: BDBMCS5M3FS

POWER DISTRIBUTION BLOCKS.

Product Details

General

Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name VERSIPOLE™
UPC 781810676998
UPC 12 Digit 7818106769988

Dimensions

Height 4.52 in
Length 5.71 in

Electrical Ratings

Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings