text.skipToContent text.skipToNavigation

BDBMHC113501

by Burndy 

Catalog ID: BDBMHC113501

POWER DISTRIBUTION BLOCKS.

Product Details

General

Insulation Y
Material Aluminum
Number Of Poles 1
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name VERSIPOLE™
UPC 781810645697
UPC 12 Digit 7818106456977

Dimensions

Dimension - Height inch 3.25 in
Dimension - L Length Overall mm 127 mm
Dimension - Length Overall inch 5.00 in
Dimension - Width inch 1.85 in
Dimension - Width mm 47 mm

Electrical Ratings

Amperage Rating 310 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Run Range 6-350
Conductor - AL Str Tap 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Tap Range 6-350
Conductor - Copper Str Run 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Run Range 6-350
Conductor - Copper Str Tap 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Tap Range 6-350
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 18
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings