text.skipToContent text.skipToNavigation

BDBSCS1C1FSKIT

by Burndy 

Catalog ID: BDBSCS1C1FSKIT

FINGER-SAFE KIT.

Product Details

General

Insulation Y
Material Aluminum
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name VERSIPOLE™
UPC 621945457546
UPC 12 Digit 6219454575466

Electrical Ratings

Rating - Minimum Voltage 600

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads