text.skipToContent text.skipToNavigation

BDCSHC142/01

by Burndy 

Catalog ID: BDCSHC142/01

Versipole, AWG 14-2/0 (Run), AWG 14-4 (Tap).

Provided capability to create as many poles as required; Up to 30 tap conductor accommodated

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Number Of Poles 1
Plated N
Plating Type Unplated
Sub Brand VERSI-POLE
Temperature Rating 194
Trade Name VERSIPOLE™
Type BDC
UPC 781810646168
UPC 12 Digit 7818106461688

Dimensions

Dimension - Height inch 2.81 in
Dimension - L Length Overall mm 78 mm
Dimension - Length Overall inch 3.08 in
Dimension - Width inch 1.05 in
Dimension - Width mm 27 mm

Electrical Ratings

Amperage Rating 175 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Run Range 12-2/0
Conductor - AL Str Tap 12;10;8;6;4
Conductor - AL Str Tap Range 12-4
Conductor - Copper Str Run 14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Run Range 14-2/0
Conductor - Copper Str Tap 14;12;10;9;8;7;6;5;4
Conductor - Copper Str Tap Range 14-4
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 36
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings