text.skipToContent text.skipToNavigation

BIC4250

by Burndy 

Catalog ID: BIC4250

Distribution Block Plastisol Insulating Cover, 120 V per mil Dielectric Strength, 156 mils Thickness Nom., For BPD4250

Product Details

General

Connector Type Cover
Material Vinyl, Plastisol
UPC 781810132456
UPC 12 Digit 7818101324566

Dimensions

Dimension - Height fraction 3-1/2 in
Dimension - Height inch 3.5 in
Dimension - Length Overall inch 4.63 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5
Pallet Quantity 24 EA

Resources/Downloads