BIC_COVER_Photo_BW
BIC_COVER_Photo_BW

BIC4350, Insulating Cover - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BIC4350

Distribution Block Plastisol Insulating Cover, 120 V per mil Dielectric Strength, 156 mils Thickness Nom., For BPD4350.

Product details

General

Connector Type
Cover
Material
Vinyl, Plastisol
UPC
781810132517
UPC 12 Digit
7818101325177

Dimensions

Dimension - Height fraction
3-3/4 in
Dimension - Height inch
3.75 in
Dimension - Length Overall inch
5.25 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
10
Pallet Quantity
24

Resources and downloads

Product Cross Section Image(s)