text.skipToContent text.skipToNavigation

BIC6500

by Burndy 

Catalog ID: BIC6500

Distribution Block Plastisol Insulating Cover, 120 V per mil Dielectric Strength, 156 mils Thickness Nom., For BPD6500

Product Details

General

Connector Type Cover
Material Vinyl, Plastisol
UPC 781810132593
UPC 12 Digit 7818101325933

Dimensions

Dimension - Height fraction 3-17/27 in
Dimension - Height inch 3.63 in
Dimension - Length Overall inch 7.75 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10
Pallet Quantity 12 EA

Resources/Downloads