text.skipToContent text.skipToNavigation

LA6-TS

By CMC 

Catalog ID: LA6-TS

By CMC
Catalog ID:  LA6-TS
Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors
  • Offered as individual terminal lugs or in kit form, complete with aTorpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover.The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug.
  • Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.
  • Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
Add to List

More Options

Product Details

General

Color Code Blue
Material Aluminum
UPC 192663115839

Electrical Ratings

Voltage Rating 600 V

Resources and Downloads

Specifications