C58700460
C58700460

Secondary Connectors for Above-Grade Use, CO-OX oxide inhibitor is omitted

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NA500-8

Dual-Rated For Aluminum or Copper Conductors, CO-OX oxide inhibitor is omitted

Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Offers fast, economical, reusable, and dependable connections.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • 105 º C rated black plastisol cover available
  • Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit individually wrapped andlabeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Material
Aluminum
UPC
192663070015

Dimensions

Dimensions
9.59 in x 1 in x 1.41 in
Height
1.41 in
Length
9.59 in
Width
1 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
500 Kcmil - #10 AWG

Resources and downloads

Specifications

Sales Drawings