C58700460
C58700460

NA750-5I Pedestal Secondary Connectors Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NA750-5I

Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105 º C rated black plastisol cover available;Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit individually wrapped andlabeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • 105 º C rated black plastisol cover available
  • Connector fabricated from 6061–T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit individually wrapped andlabeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Material
Aluminum
UPC
192663085941

Dimensions

Dimensions
6.8 in x 1.38 in x 1.88 in
Height
1.88 in
Length
6.8 in
Width
1.38 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
750 Kcmil - #2 AWG

Resources and downloads