C58700349
C58700349

Heavy-Duty Secondary Connectors, CO-OX oxide inhibitor is omitted

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ND250-8

Dual-Rated For Aluminum or Copper Conductors, CO-OX oxide inhibitor is omitted

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Material
Aluminum

Dimensions

Dimensions
7.13 in x 1.75 in x 1.36 in
Height
1.36 in
Length
7.13 in
Width
1.75 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
250 Kcmil - #12 AWG

Resources and downloads

Specifications

Sales Drawings